0

External camera

Discontinued item

Specification
Item no.
Room
Quantity
EAN
PU
PS
pure white
1220 00
4010337100058
1

Price system (PS) not equal to 1, 14 = reduced discount.

Discontinued item. Available until 12/2026.


Note: For legal reasons, some products are not available in certain countries.

pure white
EAN 4010337100058
Item no. 1220 00PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Discontinued item. Available until 12/2026.


Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Features

  • External camera for wall or ceiling mounting with variable lens, integrated IR LED illumination, and automatic white balance.
  • The camera can be installed anywhere in the entrance area and be integrated into the Gira door communication system using the DCS camera gateway.
  • Light-sensitive chip set for clear imaging in low-light conditions.
  • Switchable IR LEDs for video monitoring in complete darkness.
  • Camera module and housing for easy, rapid installation.
  • Camera module adjustable on three axes.

Technical data

Rated voltageDC 12 V +10 %
Current consumption
DC 12 Vmax. 500 mA
Connections1 x video (HD TVI, BNC), 1 x video (FBAS, BNC), 1 x power supply (DC)
Camera
Image sensor1/2.9" CMOS progressive scan
TypeVariable, manual
Lens2.8 to 12 mm
Resolution480 TVL
Horizontal angle of vision28° to 85°
Day/night switchingElectromechanical IR cut filter
Electronic shutter control1/50 to 1/50 000 s
Camera controlOn-screen display (OSD), joystick on cable
Minimal lighting
Day0.05 lx
IR mode0 lx
IR LED24 LED
IR range20 m
Ambient temperature-20 °C to +60 °C
Protection classIP66
Humiditymax. 90%
Weightapprox. 660 g
Dimensions
External cameraDia. 126, H 100.3 mm

More links

Gira door communication configurator
The Gira door communication system enables systems of different types and sizes: from detached houses and apartment blocks to entire residential complexes. From simple audio and video systems to integration into a computer network. The Gira door communication configurator is a user-friendly online tool that makes the individual configuration of such systems a pleasure for house owners and administrators, but also for tradesmen and other professionals.

More

Datenblatt


Ausschreibungstexte


External Camera
Mounting instructions

Hole template

Item no. 1220 00

PDF, 88.72 KB

Download
External camera
Operating instructions

Operating instructions (Index I03)

Item no. 1220 00

PDF, 2.83 MB

Download
Gira Door communication system
Guides/System basics

Basics, planning examples Door communication system Order no. 1736 90

PDF, 5.43 MB

Download
PSTI Statement of Compliance
PSTI Statement of Compliance

PDF, 280.13 KB

Download
External Camera
Mounting instructions

Hole template

Item no. 1220 00

PDF, 88.72 KB

Download
External camera
Operating instructions

Operating instructions (Index I03)

Item no. 1220 00

PDF, 2.83 MB

Download
Gira Door communication system
Guides/System basics

Basics, planning examples Door communication system Order no. 1736 90

PDF, 5.43 MB

Download
PSTI Statement of Compliance
PSTI Statement of Compliance

PDF, 280.13 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database