0

Power supply DC 12 V 2 A

Specification
Item no.
Room
Quantity
EAN
PU
PS
DRA
5319 00
4010337774037
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

DRA
EAN 4010337774037
Item no. 5319 00PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Optional accessories

Features

  • Power supply DC 12 V for the eNet server, eNet wireless receiver module and external camera.

Technical data

Rated voltage
PrimaryAC 100 to 240 V, 50/60 Hz
SecondaryDC 12 to 14 V
Rated current
Secondary2 A
Leakage currentmax. 250 µA
Ambient temperature-10 °C to +50 °C

Dimensions

Modular widths (MW)2

More links

Gira door communication configurator
The Gira door communication system enables systems of different types and sizes: from detached houses and apartment blocks to entire residential complexes. From simple audio and video systems to integration into a computer network. The Gira door communication configurator is a user-friendly online tool that makes the individual configuration of such systems a pleasure for house owners and administrators, but also for tradesmen and other professionals.

More

Datenblatt

Ausschreibungstexte

Revit Datei für BIM (Building Information Modeling)

Item no. 531900

RFA, 544 KB

Download
IFC Datei für BIM (Building Information Modeling)

Item no. 531900

IFC, 211.12 KB

Download
DWG drawing

Drawings of KNX actors in DWG format.

ZIP, 3.05 MB

Download
ePlan macros

ePlan macros of KNX actuators.

ZIP, 2.14 MB

Download
Gira Door communication system

Basics, planning examples Door communication system Order no. 1736 90

PDF, 5.43 MB

Download
Power supply 12 V DC / 2 A DRA

Operating instructions.

Item no. 5319 00

PDF, 309.61 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database