
Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 12/2026.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 12/2026.
Note: For legal reasons, some products are not available in certain countries.
| Rated voltage | DC 12 V +10 % |
| Current consumption | |
| DC 12 V | max. 500 mA |
| Connections | 1 x video (HD TVI, BNC), 1 x video (FBAS, BNC), 1 x power supply (DC) |
| Camera | |
| Image sensor | 1/2.9" CMOS progressive scan |
| Type | Variable, manual |
| Lens | 2.8 to 12 mm |
| Resolution | 480 TVL |
| Horizontal angle of vision | 28° to 85° |
| Day/night switching | Electromechanical IR cut filter |
| Electronic shutter control | 1/50 to 1/50 000 s |
| Camera control | On-screen display (OSD), joystick on cable |
| Minimal lighting | |
| Day | 0.05 lx |
| IR mode | 0 lx |
| IR LED | 24 LED |
| IR range | 20 m |
| Ambient temperature | -20 °C to +60 °C |
| Protection class | IP66 |
| Humidity | max. 90% |
| Weight | approx. 660 g |
| Dimensions | |
| External camera | Dia. 126, H 100.3 mm |
Gira door communication configurator
The Gira door communication system enables systems of different types and sizes: from detached houses and apartment blocks to entire residential complexes. From simple audio and video systems to integration into a computer network. The Gira door communication configurator is a user-friendly online tool that makes the individual configuration of such systems a pleasure for house owners and administrators, but also for tradesmen and other professionals.
More