
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
| Connections | |
| 2-wire bus OUT | 2 x screw terminal |
| 2-wire bus IN | 2 x screw terminal |
| Video In | 2 x screw terminal |
| Push terminals | 2 x screw terminal |
| Relay (2-way switch) | 3 x screw terminal |
| Ambient temperature | -25 °C to +70 °C |
| Video signal | FBAS 1 Vss, PAL standard |
| Dimensions | |
| DCS camera gateway | W 36 x H 52 x D 27 mm |
Gira door communication configurator
The Gira door communication system enables systems of different types and sizes: from detached houses and apartment blocks to entire residential complexes. From simple audio and video systems to integration into a computer network. The Gira door communication configurator is a user-friendly online tool that makes the individual configuration of such systems a pleasure for house owners and administrators, but also for tradesmen and other professionals.
More