
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
| Power supply | DC 26 V ± 2 V (by 2-wire bus) |
| Connections | |
| 2-wire bus IN | 2 x screw terminal |
| 2-wire bus OUT | 6 x screw terminal |
| Ambient temperature | -25 °C to +70 °C |
| Dimensions | |
| Video distributor | W 36 x H 52 x D 27 mm |
| Width | 36.00 mm |
| Height | 52.00 mm |
| Depth | 27.00 mm |
Gira door communication configurator
The Gira door communication system enables systems of different types and sizes: from detached houses and apartment blocks to entire residential complexes. From simple audio and video systems to integration into a computer network. The Gira door communication configurator is a user-friendly online tool that makes the individual configuration of such systems a pleasure for house owners and administrators, but also for tradesmen and other professionals.
More
