Mini jack 3.5 mm insert Breakout cable
pure white glossy
5649 03
4010337460930
1
black matt
5649 10
4010337460947
1
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Necessary accessories
One of the following items:
Accessories
Features
Front connection: Plug terminals, red / black. Rear connection: Screw terminals.
Technical data
| Connection cross section |
| max. 6 mm2 |
| maximum | 2.5 mm² |
| minimum | 1 mm² |
| Connection |
| Rear | 4 mm² |
Mini jack 3.5 mm insert Breakout cable
EC Declaration of conformity
Item no. 5649 01
5649 03
5649 10
PDF, 51.69 KB
Kommunikationstechnik
Einbautiefen für Geräte.
Kommunikationstechnik
Übersicht Technische Daten.
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database