Control of electric underfloor heating and thermal servos in combination with a room temperature controller top unit.
Switching of deviating voltage potentials or external conductors via the zero-voltage contact.
Connecting auxiliary units is possible.
The load is switched off automatically. Delay times can be set to one of five levels, cannot be re-triggered.
Test run for function testing.
Operation with neutral conductor connection.
Combination with RF operating top unit, 1-gang / 2-gang for KNX
Switching actuator channel, 1-gang.
Sensor channel, 1-gang or 2-gang.
Local control of System 3000 insert possible.
Wireless control of other devices for KNX possible as a sensor.
Insert function selection: NO/NC operation, staircase function with switch-off pre-warning, scene function (16 scenes), blocking function, time delays. Auxiliary input can be used as an additional operating point for the System 3000 insert or for wireless control of other KNX devices as a sensor.
The combination of the top units 5393xx and 5394xx is only possible for I05 (index) or higher.
Technical data
Rated voltage
AC 230 V, 50/60 Hz
Switching current at 35 °C
Ohmic
16 A (AC1)
Switching current
Fluorescent lamps
4 AX
Standby
0.1 to 0.5 W
Connected load at 35 °C
HV LED lamps
typically 400 W
Compact fluorescent lamp
typically 400 W
Light bulbs
2300 W
HV halogen lamps
2000 W
Tronic transformers
1500 W
Inductive transformers
1000 VA
Fluorescent lamps, uncompensated
920 VA
Capacitive load
920 VA (115 µF)
Delay time
without, 1 min, 5 min, 30 min, 60 min
Installation depth
24 mm
Installation
in device box in accordance with DIN 49073
Ambient temperature
-25 °C to +45 °C
Notes
If the ambient temperature is higher than 35 °C, the connected load must be reduced.