Control of electric underfloor heating and thermal servos in combination with a room temperature controller top unit.
Adaptive zero-point switch-off
Connecting auxiliary units is possible.
The load is switched off automatically. Delay times can be set to one of five levels, cannot be re-triggered.
Test run for function testing.
Operation with neutral conductor connection.
Combination with RF operating top unit, 1-gang / 2-gang for KNX
Switching actuator channel, 1-gang or heating actuator, 1-gang.
Sensor channel, 1-gang or 2-gang.
Local control of System 3000 insert possible.
Wireless control of other devices for KNX possible as a sensor.
Temperature detection.
Insert function selection for switching: NO/NC operation, staircase function with switch-off pre-warning, scene function (16 scenes), blocking function, time delays. Auxiliary input can be used as an additional operating point for the System 3000 insert or for wireless control of other devices for KNX as a sensor.
Insert function selection for room temperature controller:Control of 230 V servos, heating mode, cooling mode, heating and cooling mode, switchover to heating or cooling mode via communication object or auxiliary input. PWM and 2-point controller, absolute and relative setpoint setting, heating requirement control incl. cascading, valve protection function. Cyclical monitoring of the floor temperature, service mode for valve output, frost protection function (automatic or via communication object), temperature sensor calibration, boost function, summer and winter compensation, scene function (16 scenes).
Technical data
Rated voltage
AC 230 V, 50/60 Hz
Standby
0.1 to 0.5 W
Ohmic switching current
16 A (AC1)
Connected load at 35 °C
HV LED lamps
typically 400 W
Compact fluorescent lamp
typically 500 W
Light bulbs
2300 W
HV halogen lamps
2300 W
Tronic transformers
1500 W
Wound electronic transformer
1000 VA
Fluorescent lamps, uncompensated
1200 VA
Switching current for motors
6 A
Capacitive load
920 VA (115 µF)
Delay time
without, 1 min, 5 min, 30 min, 60 min
Installation depth
24 mm
Installation
in device box in accordance with DIN 49073
Ambient temperature
-25 °C to +45 °C
Notes
If the ambient temperature is higher than 35 °C, the connected load must be reduced.