eNet wireless control unit DALI, 1-gang Mini
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Features
The eNet wireless control unit DALI enables switching and brightness adjustment of DALI lights. Joint operation of all connected DALI ballasts, broadcast. DALI power supply for a maximum of twelve devices. Parallel connection of up to six DALI wireless control units Mini to supply power to up to 72 devices. Switch-on and minimum brightness can be saved. Status feedback to eNet radio transmitter. Short-circuit and excess-temperature protection.
Technical data
| Rated voltage | AC 230 V, 50/60 Hz |
| Standby | max. 2 W |
| Ambient temperature | -25 °C to +70 °C |
| DALI rated voltage | DC 16 V |
| Output current | max. 24 mA |
| Connection cross section | Max. 4 mm² |
| Wireless frequency | 868.0 to 868.6 MHz |
| Range (free field) | approx. 100 m |
| Dimensions |
| W x H | 53 x 28 mm |
Notes
Mounting in device box, surface-mounted housing or in installation adapter.
More links
The Gira eNet wireless system - smart networking and control of building technology
More
eNet SMART HOME Voice Control
QUICK START GUIDE
eNet system manual
eNet SMART HOME
eNet wireless control unit DALI, 1-gang Mini
PSTI Statement of Compliance
Item no. 5422 00
PDF, 279.65 KB
eNet wireless control unit DALI, 1-gang Mini
EC Declaration of conformity
Item no. 5422 00
PDF, 186.12 KB
Wireless DALI control unit, 1-gang Mini
Operating instructions.
Item no. 5422 00
PDF, 352.36 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database