0

RF Multi data interface for KNX

Specification
Item no.
Room
Quantity
EAN
PU
PS
5121 00
4010337133261
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

EAN 4010337133261
Item no. 5121 00PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Features

  • The device is used as an interface for wireless communication between PC and KNX system via KNX RF (wireless).
  • The KNX RF Ready, KNX RF+ and KNX RF Multi wireless standards are supported.
  • The connection to the computer is made using a USB slot (USB 2.0 type A).
  • Using the USB stick, the addressing, programming and diagnosis of the KNX devices can be carried out by the start-up software (KNX RF Ready from ETS5/KNX RF Multi from ETS6).
  • Advanced diagnostics via ETS display of different wireless channels (one stick per channel is required if querying simultaneously).
  • Fast download of large applications by long frame support with ETS5 and higher.
  • Supports KNX Data Secure to allow encrypted telegrams to be forwarded.
  • No additional USB driver is required.

Technical data

KNX mediumRF1.R (from ETS 5)RF1.M (from ETS 6)
Start-up modeS mode
Power supplyDC 5 V via USB port
USB version2.0 or higher
USB connectionType A
Ambient temperature-10 °C to +55 °C
Relative humidityMax. 80% (no condensation)
Wireless frequency (KNX RF Ready)868.3 MHz
Wireless freqencies (KNX RF Multi)868.3 MHz, 868.950 MHz, 869.525 MHz, 869.850 MHz
Transmission powermax. 20 mW
Range (free field)approx. 100 m
Data sheet

Advertisement text

KNX RF Multi

System documentation

PDF, 19.84 MB

Download
RF Multi data interface for KNX

Operating instructions.

Item no. 5121 00

PDF, 679.29 KB

Download
RF Multi data interface for KNX

Quick start guide

Item no. 5121 00

PDF, 335.4 KB

Download
RF Multi data interface for KNX

RF Ready (KNX RF1.R) in ETS5 or ETS6, RF Multi (KNX RF1.M) from ETS6.1.1 onwards.

Item no. 5121 00

ZIP, 99.09 KB

Download
RF Multi data interface for KNX

EC Declaration of conformity

Item no. 5121 00

PDF, 174 KB

Download
RF Multi data interface for KNX

PSTI Statement of Compliance

Item no. 5121 00

PDF, 210.13 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database