0

RF data interface (USB stick) for KNX

No longer available

Specification
Item no.
Room
Quantity
EAN
PU
PS
USB stick
5120 00
4010337017271
-
-

Price system (PS) not equal to 1, 14 = reduced discount.

No longer available. Not deliverable since 03/2026.


Note: For legal reasons, some products are not available in certain countries.


Successor item:

USB stick
EAN 4010337017271
Item no. 5120 00PU -
PS -

Price system (PS) not equal to 1, 14 = reduced discount.

No longer available. Not deliverable since 03/2026.


Note: For legal reasons, some products are not available in certain countries.


Successor item:

Features

  • The device is used as an interface for wireless communication between PC and KNX system via KNX RF (wireless).
  • The connection to the computer is made using a USB slot (USB 2.0 type A).
  • With the aid of the USB stick, the addressing, programming and diagnosis of the KNX devices can be carried out by the start-up software from version ETS5.
  • Fast download of large applications by long frame support with ETS5 and higher.
  • Supports KNX Data Secure to allow encrypted telegrams to be forwarded.

Technical data

KNX mediumRF1.R
Start-up modeS mode
Power supplyDC 5 V via USB port
USB version2.0 or higher
USB connectionType A
Ambient temperature-5 °C to +45 °C
Relative humidityMax. 80% (no condensation)
Wireless frequency868.3 MHz
Transmission powermax. 20 mW
Range (free field)approx. 100 m

Notes

  • Suitable for PC or laptop with Windows operating system.
  • Automatic installation of PC communication via HID profile.

More links

Gira KNX RF system
More

Data sheet

Advertisement text

KNX RF USB data interface (USB stick)

Operating instructions

Item no. 5120 00

PDF, 321.6 KB

Download
KNX RF USB data interface (USB stick)

Technical documentation

Item no. 5120 00

PDF, 7.26 MB

Download
KNX RF USB data interface (USB stick)

Product database from ETS5.

Item no. 5120 00

ZIP, 56.98 KB

Download
RF data interface (USB stick) for KNX

PSTI Statement of Compliance

Item no. 5120 00

PDF, 281.76 KB

Download
RF data interface (USB stick) for KNX

EC Declaration of conformity

Item no. 5120 00

PDF, 188.76 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database