System 3000 auxiliary insert, 3-wire
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Necessary accessories
One of the following items:
KNX RF
One of the following items:
Operating elements
One of the following items:
Presence detector / Motion detector
Features
Auxiliary unit operation of inserts with auxiliary input from System 3000. Operation with suitable operating top unit from System 3000. Operation with neutral conductor connection.
Combination with RF Multi operating top unit, 1-gang / 2-gang for KNX
Sensor channel 1-gang/2-gang. Wireless control of other devices for KNX possible as a sensor. The three-wire auxiliary unit functions as a power supply for the RF Multi operating top unit 1-gang/2-gang for KNX.
Technical data
| Rated voltage | AC 230 V, 50/60 Hz |
| Standby |
| depends on top unit | 0.1 to 0.5 W |
| Cable length to the main unit | max. 100 m |
| Installation depth | 24 mm |
| Installation | in device box in accordance with DIN 49073 |
| Ambient temperature | -20 °C to +45 °C |
Notes
Can function as a mains-powered transmitter in conjunction with RF Multi operating top units for KNX and eNet operating top units.
Revit Datei für BIM (Building Information Modeling)
Item no. 540900
RFA, 440 KB
IFC Datei für BIM (Building Information Modeling)
Item no. 540900
IFC, 14.71 KB
Auxiliary insert 3-wire
User manual
Item no. 5409 00
PDF, 698.33 KB
Gira System 3000
System basics
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database