System 3000 presence and motion detector 360° top unit BT
pure white
5377 02
4010337052227
1
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Necessary accessories
One of the following items:
Dimming
One of the following items:
System 3000 switching
One of the following items:
Auxiliary units
Features
Automatic switching of lighting, depending on the movement of heat and ambient brightness. Operation with System 3000 switching or dimming insert or 3-wire auxiliary insert. Expansion of the detection range in combination with the 3-wire auxiliary insert. Operation with 2-wire or 3-wire auxiliary insert or mechanical button. Clip-on panel to limit the detection range. Ceiling mounting on System 3000 flush-mounted insert.
With System 3000 switching insert
With System 3000 dimming insert
Switch on with the last brightness set, or a saved switch-on brightness. The switch-on brightness can only be saved permanently via the System 3000 auxiliary insert with operating top unit and the Gira System 3000 app.
Functions with the Gira System 3000 app
Set the device as a presence detector or motion detector. Set the brightness threshold. Set the sensitivity of the three PIR sensors. Override functions: Automatic mode, permanently on/off, time-limited on/off for 0.5 to 5 hours. Automatic signal mode (flashing). Manual signal mode (flashing).
Technical data
| Angle of detection | 360° |
| Mounting height |
| minimum | 2.20 m |
| maximum for motion detector | 6.00 m |
| maximum for presence detector | 3.50 m |
| Detection range for mounting height 2.20 m |
| Presence detector | Ø max. 3.50 m |
| Detection range for mounting height 3 m |
| Motion detector | Ø max. 20 m |
| Presence detector | Ø max. 8 m |
| Sensitivity | 0, 25, 50, 75, 100 % |
| Brightness threshold |
| Motion detector | approx. 5 to 500 lx (and day mode) |
| Presence detector | approx. 5 to 1000 lx (and day mode) |
| Short-term operation |
| Pulse duration | approx. 0.5 s |
| Pulse pause | approx. 3 s |
| Transmission range | typically 10 m |
| Transmission power | max. 2.5 mW, class 2 |
| Ambient temperature | -5 °C to +45 °C |
| Dimensions | Dia. 103, H 66 |
Revit file for BIM (Building information modeling)
Item no. 537702
RFA, 572 KB
IFC file for BIM (Building information modeling)
Item no. 537702
IFC, 172.98 KB
Gira Bluetooth app
Operating instructions.
Gira System 3000
System basics
Presence and motion detector 360° top unit BT
User manual.
Item no. 5377 02
PDF, 565.23 KB
System 3000 presence and motion detector 360° top unit BT
PSTI Statement of Compliance
Item no. 5377 02
PDF, 281.17 KB
System 3000 presence and motion detector 360° top unit BT
EC Declaration of conformity
Item no. 5377 02
PDF, 229.09 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database