System 3000 impulse insert
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Necessary accessories
One of the following items:
Operating elements
One of the following items:
Presence detector / Motion detector
Features
The staircase lighting mechanism is switched on manually or automatically. Manual switching with System 3000 operating top unit. Automatic switching with motion detector top unit or presence and motion detector 360° top unit Bluetooth® from System 3000.
Technical data
| Rated voltage | AC 230 V, 50 Hz |
| Standby | 0.25 to 0.45 W |
| Current consumption | approx. 2.8 mA |
| Installation depth | 24 mm |
| Installation | in device box in accordance with DIN 49073 |
| Ambient temperature | -5 °C to +45 °C |
Revit file for BIM (Building information modeling)
Item no. 541000
RFA, 440 KB
IFC file for BIM (Building information modeling)
Item no. 541000
IFC, 14.71 KB
Gira System 3000
System basics
Impulse insert, Automatic staircase lighting mechanism
User manual.
Item no. 0821 00
5410 00
PDF, 505.51 KB
System 3000 impulse insert
EC Declaration of conformity
Item no. 5410 00
PDF, 156.97 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database