0

System 3000 universal LED dimmer Mini

Specification
Item no.
Room
Quantity
EAN
PU
PS
2440 00
4010337031390
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

EAN 4010337031390
Item no. 2440 00PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Features

  • Switching and dimming light bulbs, HV halogen lamps, electronic transformers for halogen or LED lights, dimmable inductive transformers for halogen or LED lights, HV LED or compact fluorescent lamps.
  • Operation via auxiliary units.
  • Automatic or manual setting of dimming principle according to load (leading or trailing edge).
  • Display of the selected operating mode using LED.
  • Switch-on function that preserves the life of the lamp.
  • Switch-on brightness can be saved permanently.
  • Switch on with the last brightness set, or a saved switch-on brightness.
  • Minimum brightness can be set.
  • Electronic short-circuit protection.
  • Electronic excess-temperature protection.
  • Operation with or without a neutral conductor connection.

Technical data

Rated voltageAC 230 V, 50/60 Hz
Standbymax. 0.3 W
Connected load at 25 °C
HV LED lamps (leading edge)typically 3 to 50 W
HV LED lamps (trailing edge)typically 3 to 100 W
Compact fluorescent lamptypically 3 to 50 W
Light bulbs20 to 210 W
HV halogen lamps20 to 210 W
Tronic transformers20 to 210 W
Electronic transformer with LV LED (leading edge)typically 20 to 50 W
Electronic transformer with LV LED (trailing edge)typically 20 to 100 W
Wound electronic transformer20 to 210 VA
Wound transformer with NV-LEDtypically 20 to 50 VA
Auxiliary units
Non-illuminated mechanical push buttonsunlimited
2-wire auxiliary insertunlimited
3-wire auxiliary insert10
Cable length
Auxiliary unitMax. 100 m
LoadMax. 100 m
Installationin device box pursuant to DIN 49073, in combination with a suitable cover
Connection cross section
Single-wireMax. 4 mm²
Fine-wire without core jacketMax. 4 mm²
fine-wire with core jacketMax. 2.5 mm²
Ambient temperature-5 °C to +45 °C
DimensionsDia. 48, H 19.5 mm

Notes

  • In principle, it is possible to operate the dimmer without connecting the neutral conductor, but some LED and CFLi light sources make the neutral conductor connection necessary to avoid flickering.
  • Operation without a neutral conductor increases the minimum load for light bulbs, HV halogen lamps, Tronic transformers and wound transformers to 50 W.
  • Electronic transformers and ballast devices for LED lamps can be operated with the dimming procedure specified by the manufacturer.
  • The switch-on brightness cannot be saved using a button.
  • The installation adapter mini housing is used for installation in false ceilings5429 00.
  • If the ambient temperature is higher than 25 °C, the connected load must be reduced.

More links

Gira System 2000 universal LED dimming insert
More

Data sheet

Advertisement text

Gira System 3000

System basics

PDF, 9.54 MB

Download
System 3000 universal LED dimmer Mini

EC Declaration of conformity

Item no. 2440 00

PDF, 57.41 KB

Download
Universal LED dimmer Mini

Operating instructions.

Item no. 2440 00

PDF, 384.3 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database