0

Compensation module LED

Specification
Item no.
Room
Quantity
EAN
PU
PS
2375 00
4010337031369
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

EAN 4010337031369
Item no. 2375 00PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Features

  • Enables dimmable HV LED lamps to be operated together with Gira Tronic dimmers or Gira universal dimmers.
  • Prevents HV LED lamps in leading edge Gira Tronic and Gira universal dimmers, and in switches with a lighting element of up to 3 mA, from glowing when switched off.
  • Improves the dimming behaviour of HV LED lamps in trailing edge Gira Tronic and Gira universal dimmers.

Technical data

Rated voltageAC 230 V, 50/60 Hz
Power lossmax. 2 W
Housing temperaturemax. +65 °C (tc)
Cable lengthapprox. 15 cm
Dimensions
W x H x D43 x 11.5 x 28.5 mm

Notes

  • Can also be used for the dimmers already installed by the customer0305 00and2390 00.
Data sheet

Advertisement text

Compensation module LED

Operating instructions.

Item no. 2375 00

PDF, 750.27 KB

Download
Compensation module LED

EC Declaration of conformity

Item no. 2375 00

PDF, 173.18 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database