Presence detector and motion detector 360° compact
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Features
Automatic switching of lighting, depending on the movement of heat and ambient brightness. Functions can be adjusted with IR remote controls. Limitation of the detection field by clip-on panels or deactivation of individual sensors. Operation with IR remote control, auxiliary unit 2-wire or rocker button. Teach-in function for adapting the brightness threshold, in combination with IR remote controls. Short-term operation, e.g. for controlling acoustic signal transmitters. Function as twilight switch. Expansion of the detection range by connecting several devices in parallel.
Technical data
| Rated voltage | AC 110 to 240 V, 50/60 Hz |
| Standby | max. 0.3 W |
| Battery for remote control |
| Type | CR 2025 |
| UN no. | 3091 |
| Mounting height | approx. 2.20 m to 6.0 m |
| Mounting height 3 m |
| Angle of detection | 360° |
| Detection range | Ø approx. 20 m |
| Brightness value | approx. 5 to 2000 lx |
| Delay time |
| adjustable | Approx. 10 s to 30 min |
| Short-term operation | approx. 0.5 s |
| Switching current at 35 °C |
| Ohmic | 16 A (AC1) |
| Fluorescent lamps | 4 AX |
| Connected load at AC 230 V~ and 35 °C |
| Light bulbs | 2300 W |
| HV halogen lamps | 2000 W |
| Tronic transformer | 1500 W |
| Wound electronic transformer | 1000 VA |
| LED lights | typically 400 W |
| Compact fluorescent lamp | typically 400 W |
| Fluorescent lamps, uncompensated | 920 VA |
| Capacitive load | 690 VA (560 µF) |
| Connected load at AC 110 V~ and 35 °C |
| Light bulbs | 1150 W |
| HV halogen lamps | 1000 W |
| Tronic transformer | 750 W |
| Wound electronic transformer | 500 VA |
| LED lights | typically 200 W |
| Compact fluorescent lamp | typically 200 W |
| Fluorescent lamps, uncompensated | 460 VA |
| Capacitive load | 345 VA (560 µF) |
| Ambient temperature | -5 °C to +45 °C |
| Dimensions | Dia. 103, H 63 |
Notes
The settings necessary for start-up are made using the IR remote control PIR 1 (accessory) for the installer. Ceiling mounting indoors, surface-mounted.
Scope of delivery
IR remote control PIR 2 for the customer is included. Clip-on screen for limiting the range of detection is included with delivery.
More links
Gira 360° presence and motion detector, surface-mounted
More
Revit file for BIM (Building information modeling)
Item no. 239902
RFA, 596 KB
IFC file for BIM (Building information modeling)
Item no. 239902
IFC, 172.97 KB
Presence detector and motion detector 360° compact
Operating instructions, from index I05.
Item no. 2399 02
PDF, 2.22 MB
resence detector and motion detector 360° compact
EC Declaration of conformity
Item no. 2399 02
PDF, 167.42 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database