0

Power supply 160 mA with integrated choke for KNX

Specification
Item no.
Room
Quantity
EAN
PU
PS
DRA
2120 00
4010337023210
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

DRA
EAN 4010337023210
Item no. 2120 00PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Features

  • Output with integrated choke to supply KNX bus lines.
  • Output DC 30 V to supply additional devices.
  • Rated current can be flexibly split up amongst outputs.
  • Reset button.
  • Short-circuit-proof.
  • Overvoltage protection.
  • Open circuit-proof.
  • Suitable for operation in systems with emergency power supply.
  • Isolated signal contact for operating message and diagnostic message.
  • Two power supplies for KNX of the same type for can be connected directly in parallel to increase power.

Technical data

Rated voltage
ACAC 200 to 240 V, 50/60 Hz
DCDC 240 to 250 V
Output voltage
KNX lineDC 28 to 31 V SELV
Additional outputDC 30 V
Signal output
AC switching voltageAC 12 to 230 V
Switching voltage DCDC 2 to 30 V
Switching current5 mA to 2 A
Connections
KNXConnection and junction terminal
Mains voltageScrew terminals
Connection cross sectionMax. 4 mm²
Ambient temperature-5 °C to +45 °C
Output current160 mA
Short-circuit currentmax. 1 A

Notes

  • Installation on DIN top-hat rail.
  • VDE approval in accordance with EN 60669-1, EN 60669-2-1.

Scope of delivery

  • Connection and junction terminal for KNX included with delivery.

Dimensions

Modular widths (MW)4
Data sheet

Advertisement text

Revit file for BIM (Building information modeling)

Item no. 212000

RFA, 476 KB

Download
IFC file for BIM (Building information modeling)

Item no. 212000

IFC, 163.15 KB

Download
Power supplies with integrated choke

from ETS4

Item no. 2120 00 2122 00 2130 00 2138 00

ZIP, 41.02 KB

Download
Power supply 160 mA with integrated choke for KNX

PSTI Statement of Compliance

Item no. 2120 00

PDF, 279.24 KB

Download
Power supply 160 mA with integrated choke for KNX

EC Declaration of conformity

Item no. 2120 00 5899 18

PDF, 152.49 KB

Download
Power supply with integrated choke

Operating instructions.

Item no. 2120 00 2122 00 2130 00 2138 00

PDF, 726.46 KB

Download
Power supply with integrated choke

Technical documentation.

Item no. 2120 00 2122 00 2130 00 2138 00

PDF, 2.62 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database