0

Add-on module for built-in speaker

Specification
Item no.
Room
Quantity
EAN
PU
PS
1259 00
4010337259008
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

EAN 4010337259008
Item no. 1259 00PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Features

  • Installation in a conventional flush-mounted device box.
  • Fits in the cover frames of the Gira TX_44 switch range.
  • Modular design, allowing easy installation and expandability.
  • Signal transmission and supply of the audio and video components via reverse-polarity-protected and short-circuit-proof 2-wire bus.
  • Up to twelve mechanical bell buttons can be connected.
  • Additional bell buttons can be connected via additional add-on modules.
  • Up to eleven add-on modules can be connected to one built-in speaker.
  • Alternating current polling of the bell button connections to prevent oxidation on the button contacts.
  • Compact size.
  • Securing of connection terminals against incorrect connection.
  • Attachment of the add-on module with screws or gluing.

Technical data

Connecting the connection cable2 x connector strip
Protection classIP44
Power supplyvia connection cable
Connections
Mech. Bell button12 x screw terminal
Common earth of bell buttons1 x screw terminal
Connection cable2 x connector strip
Ambient temperature-25 °C to +70 °C
Dimensions
incl. fixing lugW 67 x H 66.4 x D 27 mm
without fixing lugW 67 x H 56 x D 27 mm

Notes

  • Module for extension of the built-in speaker when more than eight mechanical bell buttons are to be connected.
  • This component enables door communication systems with up to 140 audio devices to be set up (e.g. 1 x built-in speaker, 11 x add-on modules for built-in speakers, 136 x surface-mounted home stations).
  • Protection type IP44 only in combination with a suitable front or when installed.

Scope of delivery

  • The mounting materials are included with delivery.
Data sheet

Advertisement text

Revit file for BIM (Building information modeling)

Item no. 125900

RFA, 456 KB

Download
IFC file for BIM (Building information modeling)

Item no. 125900

IFC, 14.71 KB

Download
Add-on module for built-in loudspeaker

Operating instructions

Item no. 1259 00

PDF, 99.34 KB

Download
Add-on module for built-in speaker

PSTI Statement of Compliance

Item no. 1259 00

PDF, 280.1 KB

Download
Add-on module for built-in speaker

EC Declaration of conformity

Item no. 1259 00

PDF, 56.86 KB

Download
Gira Door communication system

Basics, planning examples Door communication system Order no. 1736 90

PDF, 5.43 MB

Download
Shape and dimensions for built-in speaker and add-on module

Planning aid

Item no. 1258 00 1259 00

PDF, 40.38 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database