
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
| Connecting the connection cable | 2 x connector strip |
| Protection class | IP44 |
| Power supply | DC 26 V ± 2 V (by 2-wire bus) |
| Connections | |
| 2-wire bus | 2 x screw terminal |
| Additional power supply | 2 x screw terminal |
| Mech. Bell button | 8 x screw terminal |
| Common earth of bell buttons | 1 x screw terminal |
| Connection cable | 2 x connector strip |
| Video | 1 x connector strip |
| Ambient temperature | -25 °C to +70 °C |
| Dimensions | |
| W x H x D | 101 x 67 x 27 mm |
