2-wire IP converter Client
Price system (PS) not equal to 1, 14 = reduced discount.
New product.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
New product.
Note: For legal reasons, some products are not available in certain countries.
Features
Suitable for IP door communication.
Client for simple retrofitting of IP-based devices in existing buildings using existing 2-wire lines. Firmware update to update security functions via automatic update process. IP door stations, IP home stations and IP cameras are provided as end devices. One Client is required for each end device in the 2-wire system. This can be mounted in a device box or in the System 106 installation space extension. It can also be mounted on a top-hat rail with the appropriate accessories.
Technical data
| Rated voltage | 52 V |
| Power consumption | Max. 13 W |
| LAN interface | Pin jack RJ45 |
| Clampable conductor cross-section |
| Single-wire | 0.6 to 0.8 mm |
| Dimensions |
| L x W x H | 50 x 37 x 27 mm |
| Cable length |
| Between Host and Client | Max. 100 m |
| Between IP device and Client | Max. 1 m |
| Ambient conditions |
| Ambient temperature | -20°C to +50°C |
| Storage/transport temperature | -25°C to +70°C |
| Relative humidity | 10 to 95% (no condensation) |
Notes
The Gira 2-wire IP converter Host is required for operation.
Dimensions
| Width | 50.00 mm |
| Height | 37.00 mm |
| Depth | 27.00 mm |
2-wire IP converter
EC Declaration of conformity
Item no. 1212 00
1213 00
PDF, 166.63 KB
2-wire IP converter Client
Operation instructions
Item no. 1213 00
PDF, 485.9 KB
2-Draht-Umsetzer-IP
PSTI Statement of Compliance
Item no. 1212 00
1213 00
PDF, 205.67 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database