New

Price system (PS) not equal to 1, 14 = reduced discount.
New product.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
New product.
Note: For legal reasons, some products are not available in certain countries.
| Rated voltage | 52 V |
| Power consumption | |
| 2-wire system (IEEE 802.3at PoE) | Max. 30 W |
| 2-wire system (IEEE 802.3bt) | Max. 90 W |
| Clampable conductor cross-section | |
| Single-wire | 0.6 to 0.8 mm |
| LAN interface | Pin jack RJ45 |
| Transmission rate (2-wire system) | 100 Mbit/s |
| DRA | 2 MW |
| Cable length | |
| Between Host and Client | Max. 100 m |
| Between IP network and Host | Max. 20 m |
| Ambient conditions | |
| Ambient temperature | 0°C to +55°C |
| Storage/transport temperature | -25°C to +70°C |
| Relative humidity | 10 to 95% (no condensation) |
| Modular widths (MW) | 2 |