System 3000 rotary auxiliary insert, 3-wire
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Features
Rotary auxiliary unit for System 3000 dimmer. Operation with neutral conductor connection.
Technical data
| Rated voltage | AC 230 V, 50/60 Hz |
| Standby | 0.3 W |
| Cable length to the main unit | Max. 100 m |
| Installation depth | 24 mm |
| Installation | in device box pursuant to DIN 49073 |
| Ambient temperature | -5 °C to +45 °C |
Auxiliary insert for universal LED rotary dimming insert
Operating instructions.
Item no. 2389 00
PDF, 586.11 KB
Gira System 3000
System basics
ystem 3000 rotary auxiliary insert, 3-wire
EC Declaration of conformity
Item no. 2389 00
PDF, 195.85 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database