0

USB 3.0 type A and mini jack 3.5 mm insert Gender changer, USB, breakout cable

Specification
Item no.
Room
Quantity
EAN
PU
PS
pure white glossy
5686 03
4010337462125
1
black matt
5686 10
4010337462132
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

pure white glossy
EAN 4010337462125
Item no. 5686 03PU 1
PS
black matt
EAN 4010337462132
Item no. 5686 10PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Technical data

Installation depth
Gender changermind. 20 mm
Breakout cablemind. 46 mm
Length of the breakout cable200 mm

Notes

  • For screw attachment only.
  • Important! Observe construction space for plug and bending radii.
  • If using with couplers: Not suitable for trunking installation and standard device box. Connection with angled plug recommended.
  • When these plug-and-socket devices are used, there is a power limit of 15 watts for connected devices.
  • Recommended installation:
    Kaiser electronic boxes
    Flush-mounted installation: Kaiser order no.:1068-02
    Cavity mounting: Kaiser order no.:9062-94
    Concrete installation: Kaiser order no.:1268-40
Data sheet

Advertisement text

USB 3.0 type A and mini jack 3.5 mm insert Gender changer, USB, breakout cable, mini jack

EC Declaration of conformity

Item no. 5686 01 5686 03 5686 10

PDF, 54.67 KB

Download
Kommunikationstechnik

Einbautiefen für Geräte.

PDF, 276.81 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database