eNet universal wireless transmitter, 2-gang Mini
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Optional accessories
Rocker switch / Rocker button
Features
The eNet wireless transmitters send switching, dimming and blind motion commands to corresponding eNet wireless receivers.
The eNet universal wireless transmitter enables the transmission of switching, dimming or blind commands to suitable eNet wireless receivers. Mounting in device box, surface-mounted housing or in installation adapter. Detection of voltage levels and changes at input. Connection of an external status LED. Indication of transmission status. Operating modes: 1-gang switching/dimming/blind, 1-gang automatic function, 2-gang switching/dimming/button operation, 2-gang automatic function.
Can be set with eNet server:
Fully encrypted wireless transmission (AES CCM) from eNet Server software version 2.0. Establishing connections, enabled or disabled. Status for forced setting. All-On or All-Off scenes, threshold value scenes, and individual scenes can be configured. Configuration of scene button via eNet SMART HOME App (if-then rules) to trigger actions, scenes, or timers. Localisation of the device.
Technical data
| Ambient temperature | -5 °C to +45 °C |
| Wireless frequency | 868.3 MHz |
| Range (free field) | approx. 100 m |
| Rated voltage | AC 110 V to 230 V, 50/60 Hz |
| Standby | 0.5 W |
| Inputs |
| Cable length | Max. 100 m |
| Input current | 2 mA |
| Signal duration | min. 200 ms |
| Output status LED |
| Rated voltage | AC 110 V to 230 V |
| Output current | 40 mA |
| Dimensions | Ø 53,0 H 23,0 mm |
More links
The Gira eNet wireless system - smart networking and control of building technology
More
eNet SMART HOME Voice Control
Guides/System basics
QUICK START GUIDE
eNet system manual
Guides/System basics
eNet SMART HOME
Wireless universal transmitter, 2-gang Mini
Operating instructions
Operating instructions.
Item no. 5453 00
PDF, 1.87 MB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database