The eNet wireless blind actuator receives telegrams for controlling electrically operated hangings such as blinds, shutters and awnings from the eNet wireless receiver module or eNet server via a data line.
Positioning of blinds and slats using scene call-up.
Positions for sun protection and twilight can be saved.
Threshold value scenes for solar protection, twilight and wind alarms.
Status feedback to eNet radio transmitter.
Curtain runtime can be saved.
Slat adjustment time can be saved.
Technical data
Rated voltage
AC 230 V, 50/60 Hz
Standby
max. 0.2 W
Ambient temperature
-5 °C to +45 °C
Connected load of motors
1000 W
Connection cross section
Max. 4 mm²
Notes
An eNet wireless receiver module or an eNet server is required to operate this DIN rail adapter.
Dimensions
Modular widths (MW)
2
More links
The Gira eNet wireless system - smart networking and control of building technology More