eNet wireless control unit 1 – 10 V, 1-gang Mini
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Features
The eNet wireless control unit enables the switching and brightness setting of lights with 1 - 10 V interface. Switch-on and minimum brightness can be saved. Status display of the 1 - 10 V devices by LED. Status feedback to eNet radio transmitter.
Technical data
| Rated voltage | AC 230 V, 50/60 Hz |
| Standby | max. 0.5 W |
| Ambient temperature | -25 °C to +70 °C |
| Control current | max. 50 mA |
| Switching current |
| Ohmic load | 6 A |
| Fluorescent lamps | 3 AX |
| Connected load |
| Ohmic load | 1380 W |
| Capacitive load | 690 VA (560 µF) |
| Connection cross section | Max. 4 mm² |
| Wireless frequency | 868.0 to 868.6 MHz |
| Range (free field) | approx. 100 m |
| Dimensions | Dia. 53, H 28 |
Notes
Mounting in device box, surface-mounted housing or in installation adapter.
More links
The Gira eNet wireless system - smart networking and control of building technology
More
eNet SMART HOME Voice Control
QUICK START GUIDE
eNet system manual
eNet SMART HOME
eNet wireless control unit 1 – 10 V, 1-gang Mini
PSTI Statement of Compliance
Item no. 5421 00
PDF, 279.68 KB
eNet wireless control unit 1 – 10 V, 1-gang Mini
EC Declaration of conformity
Item no. 5421 00
PDF, 184.53 KB
Wireless control unit 1-10V, 1-gang Mini
Operating instructions.
Item no. 5421 00
PDF, 827.58 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database