0

System 3000 blind controller insertwithout auxiliary input

Specification
Item no.
Room
Quantity
EAN
PU
PS
5415 00
4010337027416
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

EAN 4010337027416
Item no. 5415 00PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Features

  • Control of electrically operated blinds, shutters and awnings.
  • An individual intermediate position can be saved together with a top unit.
  • Controlling a motor, e.g. to set the end positions, can be done without a top unit.
  • Polarity reversal function for the outputs for simplified start-up.
  • Operation with neutral conductor connection.

Combination with RF Multi operating top unit, 1-gang / 2-gang for KNX

  • Blind actuator, 1-gang.
  • Sensor channel, 1-gang or 2-gang.
  • Local control of System 3000 insert possible.
  • Wireless control of other devices for KNX possible as a sensor.
  • Temperature detection.
  • Insert function selection:Curtain type selectable, safety function (wind, rain, frost alarm), sun protection function, scene function, blocking function.

Technical data

Rated voltageAC 230 V, 50/60 Hz
Connected load of motors700 W
Standby mode0.1 W to 0.5 W
Installationin device box pursuant to DIN 49073
Installation depth24 mm
Ambient temperature-5 °C to +45 °C
Data sheet

Advertisement text

Revit file for BIM (Building information modeling)

Item no. 541500

RFA, 428 KB

Download
IFC file for BIM (Building information modeling)

Item no. 541500

IFC, 14.71 KB

Download
Blind control insert without auxiliary input

Operating instructions.

Item no. 5415 00

PDF, 805.28 KB

Download
Blind control insert without auxiliary input

User manual, Index I01.

Item no. 5415 00

PDF, 291.18 KB

Download
Gira System 3000

System basics

PDF, 9.54 MB

Download
System 3000 blind controller insertwithout auxiliary input

EC Declaration of conformity

Item no. 5415 00

PDF, 178.77 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database