
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
| Operating voltage | 2 × 1.5 V (DC), AA/LR6 |
| Ambient temperature | 0°C to +50°C |
| Heating water temperature | 0°C to +80°C |
| Control range | 5°C to +30°C |
| Regulating power | Max. 120 N |
| Dimensions in mm | W53 H70 D85 |
| Connection thread | M30 × 1.5 mm |
| KNX medium | RF1.M (from ETS 6) |
| Start-up mode | S mode |
| ETS version | From ETS6.2 |
| Wireless frequencies | 868.3 MHz, 868.950 MHz, 869.525 MHz, 869.850 MHz |
| Transmission power | Max. 25 mW |
| Recipient category | 2 (according to DIN EN 300220) |