0

Leakage sensor

Specification
Item no.
Room
Quantity
EAN
PU
PS
5068 00
4010337107903
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

EAN 4010337107903
Item no. 5068 00PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Features

  • Detection of water ingress and leakage.
  • Connection to suitable evaluation unit (see accessories).
  • Installation on the surface to be monitored.

Technical data

Rated voltageDC 3.3 V to 5 V SELV
Current consumptionTypically 0.5 mA
Connection cable2 m
Protection classIII
Ambient temperature0 °C to +50 °C
Datenblatt

Ausschreibungstexte

Leakage sensor

Operating instructions.

Item no. 5068 00

PDF, 288.01 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database