0

DCS-IP data interface

Specification
Item no.
Room
Quantity
EAN
PU
PS
DRA
5500 000
4010337052685
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

DRA
EAN 4010337052685
Item no. 5500 000PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Optional accessories

Features

  • The data interface is used to expand the current push-button start-up procedure by adding convenient start-up via PC/laptop and to connect the 2-wire bus to IP.
  • Configuration via Gira Project Assistant (GPA).
  • Start-up of large projects.
  • Reading out of the configuration data of existing systems.
  • Connection of Gira 2-wire bus to IP.
  • Only suitable for indoor use.

Technical data

Power supply
2-wire busDC 24 V ±2 V
Additional power supplyDC 12 V to 26 V
Current consumptionmax. 5 mA
Connections
2-wire bus2 x plug terminal
Additional power supply2 x plug terminal
Optical display
Modeorange
Fct./Prog.green
IP communicationEthernet 10/100 BaseT (10/100 Mbit/s)
Ambient temperature-5 °C to +45 °C
Humidity93% rel. humidity
Protection classIII (as per IEC 61140)

Dimensions

Modular widths (MW)2
Data sheet

Advertisement text

Revit file for BIM (Building information modeling)

Item no. 5500000

RFA, 352 KB

Download
IFC file for BIM (Building information modeling)

Item no. 5500000

IFC, 23.82 KB

Download
DCS IP data interface

Operating instructions

Item no. 5500 000

PDF, 389.81 KB

Download
DCS IP data interface

Quick start guide

Item no. 5500 000

PDF, 1.05 MB

Download
DCS-IP data interface

Firmware file

Item no. 5500 000

ZIP, 27.16 MB

Version: 1.1.43.0

Download
DCS-IP data interface

PSTI Statement of Compliance

Item no. 5500 000

PDF, 279.43 KB

Download
DCS-IP data interface

EC Declaration of conformity

Item no. 5500 000

PDF, 153.64 KB

Download
Gira Door communication system

Basics, planning examples Door communication system Order no. 1736 90

PDF, 5.43 MB

Download
Gira Project Assistant (GPA)

Configuration software for Gira One, Gira L1, Gira X1, Gira S1, Gira G1 and DCS-IP data interface. Please unzip the entire contents of the ZIP folder before installing the GPA!

ZIP, 2.58 GB

Version: 6.1.0.1415

Download
TKS Busadressen Finder

Die Software dient zum Auffinden von TKS-Busadressen für den Fall, dass die Adressen noch nicht auf dem Gerät zu finden sind.

Item no. 5500 000

ZIP, 65.23 MB

Version: 1.0.94

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database