System 3000 brightness and temperature sensor BT
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Necessary accessories
One of the following items:
Operating elements
Features
Sensor for recording brightness and temperature. Operation with the System 3000 blind timer and timer BT, operating top unit BT and room temperature controller BT. Transmits the current brightness and temperature value via Bluetooth®. Expansion of functions for the System 3000 blind timer and timer BT, operating top unit BT: Sun protection function, dawn and dusk function. Is used as an external temperature sensor for room temperature control.
Technical data
| Rated voltage | DC 3 V |
| Battery |
| Type | 1 x CR 2450 |
| UN no. | 3091 |
| Brightness measurement | 5 to 80000 lx |
| Temperature measurement range | -5 °C to +55 °C |
| Wireless frequency | 2.402 to 2.480 GHz |
| Transmission power | max. 2.5 mW, class 2 |
| Transmission range | typically 10 m |
| Colour | Pure white (similar to RAL 9010) |
| Installation | for attaching indoors e.g. on window panes |
| Ambient temperature | -5 °C to +55 °C |
| Dimensions |
| W x H x D | 56 x 32 x 13 mm |
Brightness and temperature sensor Bluetooth
Operating instructions
User manual.
Item no. 5466 02
PDF, 371.66 KB
Brightness and temperature sensor BT
Certificates
EC-Declaration of Conformity
Item no. 5466 02
PDF, 193.35 KB
Gira System 3000
Guides/System basics
System basics
Brightness and temperature sensor Bluetooth
Operating instructions
User manual.
Item no. 5466 02
PDF, 371.66 KB
Brightness and temperature sensor BT
Certificates
EC-Declaration of Conformity
Item no. 5466 02
PDF, 193.35 KB
Gira System 3000
Guides/System basics
System basics
Brightness and temperature sensor BT
Operating instructions
Operating instructions, from index I02.
Item no. 5466 02
PDF, 2.46 MB
PSTI Statement of Compliance
PSTI Statement of Compliance
Brightness and temperature sensor BT
Operating instructions
Operating instructions, from index I02.
Item no. 5466 02
PDF, 2.46 MB
PSTI Statement of Compliance
PSTI Statement of Compliance
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database