0

USB power supply insert PD, 1-gang Type C, 65 watts

Specification
Item no.
Room
Quantity
EAN
PU
PS
white
2362 00
4010337125259
1
black
2363 00
4010337125242
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

white
EAN 4010337125259
Item no. 2362 00PU 1
PS
black
EAN 4010337125242
Item no. 2363 00PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Features

  • The USB power supply insert type C with Power Delivery facilitates rapid charging where the device to be connected also has Power Delivery technology.
  • The connected device determines the appropriate charge voltage from the power supply options. 5, 9, 15 or 20 volts are possible with 3.25 amps. That gives a charging capacity of up to 65 watts (20 V x 3.25 A).
  • Adjustable charging is possible thanks to Power Delivery technology.
  • Charging station for mobile device batteries with USB C connection.
  • 1 USB type-C pin jack.
  • Short-circuit-proof and overload-protected.
  • Connection in accordance with USB Power Delivery Specification Revision 3.2.

Technical data

Rated voltageAC 220–240 V, 50/60 Hz
Output voltageDC 5 to 20 V
Output currentmax. 3.25 A
Power capacity15 to 65 W
Standby< 0.09 W
Protection classII
Connection cross sectionmax. 2.5 mm2
Installation depth32 mm
Ambient temperature0°C to +35°C

Dimensions

Width71.00 mm
Height71.00 mm
Depth44.00 mm
Datenblatt


Ausschreibungstexte


USB power supply PD insert
Operating instructions

Operating instructions.

Item no. 2362 00 2363 00

PDF, 573.53 KB

Download
USB power supply PD insert
Operating instructions

Operating instructions.

Item no. 2362 00 2363 00

PDF, 573.53 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database