0

Servo 3 for KNX

No longer available

Specification
Item no.
Room
Quantity
EAN
PU
PS
2176 00
4010337019374
-
-

Price system (PS) not equal to 1, 14 = reduced discount.

No longer available. Not deliverable since 10/2024.


Note: For legal reasons, some products are not available in certain countries.

EAN 4010337019374
Item no. 2176 00PU -
PS -

Price system (PS) not equal to 1, 14 = reduced discount.

No longer available. Not deliverable since 10/2024.


Note: For legal reasons, some products are not available in certain countries.

Optional accessories

Features

  • Electric motor-driven servo with one binary input (zero-voltage) for mounting on thermostat valve bases (recommendation: Heimeier) to control heating and cooling systems.
  • Suitable for room temperature control, e.g. on heaters, radiators, convector heaters and heating circuit distributors on floor heating, etc.
  • Screwed onto valve head.
  • M30 × 1.5 mm connection.
  • Integrated bus coupler. The servo is a proportional drive and can be directly integrated into the KNX system (without additional bus coupler).
  • Supply voltage is drawn from the KNX system.
  • Integrated temperature sensor.
  • Integrated room temperature controller.
  • Mechanical indicator for valve travel.
  • Automatic detection of valve travel.
  • One input. This can be used as a binary input or for connecting an external temperature sensor with the following functions: Switching, dimming, blinds, as a dimming value transmitter, as a temperature value transmitter, as a brightness value transmitter, as a light scene auxiliary unit with or without memory function, as a remote temperature sensor or as a temperature limiter for floor heating.
  • Switching function: two self-contained switching objects available for each input (switch commands can be parameterised individually), separate command can be set for leading and trailing edge (ON, OFF, CHANGE, no reaction).
  • Dimming function: Single and double-surface operation, time between dimming and switching, telegram repetition and stop-telegram transmission possible.
  • Blind function: Command can be set with rising edge (no function, UP, DOWN, CHANGE), operating concept can be configured (Step - Move - Step or Move - Step), time between short and long-term operation can be set (only with Step - Move - Step), slat adjustment time can be set.
  • Value transmitter function: Edge (button as NO contact, button as NC contact, switch) and value with edge can be configured, value adjustment by pressing and holding a button for value transmitters possible.
  • Lighting scenario auxiliary unit with or without memory function.
  • Can be used in a heating circuit distributor.
  • Protection against jammed valves
  • Corrected variable (1 bit or 1 byte).
  • Cyclical monitoring of the corrected variable.
  • Fault message object for drive faults.
  • Emergency operation via internal temperature sensor.
  • 2 forced settings or 1 forced setting and 1 limit value object can be set.
  • Minimum and maximum variable limitation can be set.

Technical data

KNX mediumTP256
Valve
ConnectionM30 x 1.5 mm
Hub1.0 mm to 4.2 mm
Regulating power80 N to 120 N
Cable length
Connection cable1 m
Length of the connection cable for each KNX line (sum total applies to all servos present in the line)Max. 30 m
Binary input/remote sensorMax. 10 m
Number of servos for each KNX line30 units max
Protection classIP40
Ambient temperature0 °C to 50 °C
Dimensions
W x H x D

More links

Gira servo 3 for KNX
More

Data sheet

Advertisement text

Revit file for BIM (Building information modeling)

Item no. 217600

RFA, 440 KB

Download
IFC file for BIM (Building information modeling)

Item no. 217600

IFC, 10.9 KB

Download
KNX Valve drive 3

Operating instructions.

Item no. 2176 00

PDF, 676.86 KB

Download
KNX Valve drive 3

Technical documentation.

Item no. 2176 00

PDF, 10.61 MB

Download
KNX Valve drive 3

Product database from ETS 4.2.

Item no. 2176 00

ZIP, 955.35 KB

Download
Servo 3 for KNX

PSTI Statement of Compliance

Item no. 2176 00

PDF, 280.03 KB

Download
Servo 3 for KNX

EC Declaration of conformity

Item no. 2176 00

PDF, 51.19 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database