Weather station Standard for KNX
Price system (PS) not equal to 1, 14 = reduced discount.
No longer available. Not deliverable since 07/2024.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
No longer available. Not deliverable since 07/2024.
Note: For legal reasons, some products are not available in certain countries.
Necessary accessories
One of the following items:
Power supply
One of the following items:
System device for door communication
Features
Weather station Standard for measuring and evaluating weather data (wind speed, precipitation, twilight, temperature, and brightness). Installation outdoors of buildings, preferably in the roof area. Temperature sensor for measuring the outside temperature. Wind sensor (thermal) for determining the wind speed. Twilight sensor for measuring the brightness in the twilight range. Three brightness sensors arranged at 90° to each other determine the brightness in daylight and sunshine depending on the direction. Rain sensor for recording precipitation. A teach-in function enables a current measured value to be applied as a limit. This can be triggered by pressing an external button, for example. Two limits with an adjustable hysteresis per sensor (except rain sensor) can be parameterised. All limit objects have a parameterisable switch-on and switch-off delay. Six logic gates (AND, AND with return, OR, exclusive OR, NAND, NOR) with up to four inputs for external and internal 1-bit values. Four blocking elements for blocking functions or manual operation. Cyclical transmission in case of a value change.
Technical data
| KNX medium | TP1-64 |
| Rated voltage | AC/DC 24 V SELV |
| Power consumption | 7 W |
| Measurement range |
| Wind speed | 0 to 40 m/s |
| Brightness | 1 to 110 klx |
| twilight | 0 to 674 lx |
| Precipitation | Yes/No (binary) |
| Protection class | IP44 |
| Ambient temperature | -20 °C to +55 °C |
Notes
Direct sunlight can impact temperature measurement.
Revit Datei für BIM (Building Information Modeling)
Item no. 215004
RFA, 444 KB
IFC Datei für BIM (Building Information Modeling)
Item no. 215004
IFC, 68.78 KB
Standard weather station
Operating manual.
Item no. 2150 04
PDF, 1.45 MB
Weather station standard
Product database from ETS3.0d, 155 kbyte.
Item no. 2150 04
VD4, 156.34 KB
Weather station standard
Technical documentation.
Item no. 2150 04
PDF, 3.5 MB
Weather station standard
Product database from ETS2, 157 kbyte.
Item no. 2150 04
VD2, 158.63 KB
Weather station Standard for KNX
PSTI Statement of Compliance
Item no. 2150 04
PDF, 280.05 KB
Weather station Standard for KNX
EC Declaration of conformity
Item no. 2150 04
PDF, 51.35 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database