Heating actuator Basic, 6-gang for KNX
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Optional accessories
Heating, ventilation, air conditioning
Features
Heating actuator for switching thermal servos for heating systems or cooling ceilings. Control using 1-bit or 1-byte corrected variable telegrams. For 1-byte correcting variables, the outputs are controlled by pulse width modulation (PWM). Valve drives with the characteristic "de-energised open" or "de-energised closed" can be controlled. Servos with 24 V or 230 V rated voltage can be actuated. Overload protected, short-circuit-proof. Feedback via bus e.g. in the event of overload and short circuit. Switching the heating circuit pump (standard functions). Passive group feedback of the closed valve drives.
Technical data
| KNX medium | TP256 |
| Outputs | 6 |
| Contact type | Triac |
| Power loss | max. 1 W |
| Switching voltage | AC 24/230 V, 50/60 Hz |
| Switching current | 5 to 160 mA |
| Switch-on current | max. 1.5 A (2 s) |
| Number of drives per output |
| AC 230 V drives | 4 |
| AC 24 V drives | 2 |
| Connection cross section | Max. 4 mm² |
Notes
Valves with the same operating voltage must be connected at all outputs. VDE approval in accordance with EN 60669-1, EN 60669-2-1. Installation on DIN top-hat rail.
Revit Datei für BIM (Building Information Modeling)
Item no. 211400
RFA, 476 KB
IFC Datei für BIM (Building Information Modeling)
Item no. 211400
IFC, 163.13 KB
Heating actuator basic, 6-gang
Operating instructions.
Item no. 2114 00
PDF, 1.56 MB
Heating actuator basic, 6-gang
Technical documentation.
Item no. 2114 00
PDF, 4.57 MB
Heating actuator basic, 6-gang
Product database from ETS3.0d
Item no. 2114 00
VD4, 462.03 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database