0

Thermal servo 230 V~

Specification
Item no.
Room
Quantity
EAN
PU
PS
2169 00
4010337016724
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

EAN 4010337016724
Item no. 2169 00PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Optional accessories

Features

  • Thermal valve drive for actuating heating valves for single-room control.
  • Compatible with valve adapter system and the connection cable of the predecessor.
  • Status display for open or closed.
  • First-open function for simple installation and commissioning.
  • Closed when de-energised.

Technical data

Operating voltageAC 230 V, 50/60 Hz
Operating efficiencyapprox. 1 W
Valve stroke4 mm
Ambient temperature0 °C to 60 °C
Regulating power100 N
Protection classIP54
Connection cable
Cross section2 x 0.75 mm²
Length1 m
Dimensions
W x H x D58 x 58 x 45 mm

Scope of delivery

  • Valve adapters VA 80 for the following corner valves are included with delivery. Heimeier, MNG (from 1998), Oventrop M30x1.5 (from 1997), Oventrop Cocon Q, Onda, Schlösser (from 1993), Comap M30x1.5, Tour & Andersson (from 1999), IVAR, Strawa (new bracket from 2003), Taco (for Alpha drive from 2005), Emmeti, Caleffi distributor series 670, Bianchi 4-way valve, Nereus corner valve DN 10.
Data sheet

Advertisement text

Thermal servo 230 V~

EC Declaration of conformity

Item no. 2169 00

PDF, 173.39 KB

Download
Thermischer Stellantrieb 230 V~

Montageanleitung.

Item no. 2169 00

PDF, 401.57 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database