DALI potentiometer with integrated power supply unit
Price system (PS) not equal to 1, 14 = reduced discount.
No longer available. Not deliverable since 03/2025.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
No longer available. Not deliverable since 03/2025.
Note: For legal reasons, some products are not available in certain countries.
Features
Switching and brightness adjustment for lights with a DALI interface. Integrated power supply in accordance with the DALI specifications (DIN IEC 60926) for 26 DALI devices. Parallel connection of up to 4 DALI potentiometers with integrated power supply unit to supply up to 104 DALI devices. Can be operated simultaneously from several control points. Communication is via Broadcast. A basic brightness or a switch-on brightness can be stored.
Technical data
| Rated voltage | AC 230 V, 50/60 Hz |
| Power consumption | max. 2 W |
| DALI rated voltage | DC 16 V (typ.) |
| Output current | max. 52 mA |
| Number of DALI devices | max. 26 |
| Number of DALI potentiometers with integrated power supply unit that can be connected in parallel | max. 4 |
| Single-wire connection | Max. 4 mm² |
| Installation depth | 32 mm |
| Ambient temperature | -5 °C to +45 °C |
Notes
When selecting the DALI power supply, the number of DALI devices and the DALI potentiometer (always counts as 1 device) must be factored in.
Revit file for BIM (Building information modeling)
Item no. 202800
RFA, 436 KB
IFC file for BIM (Building information modeling)
Item no. 202800
IFC, 14.74 KB
DALI potentiometer, DALI potentiometer with integrated power supply unit
Operating instructions.
Item no. 2018 00
2028 00
PDF, 844.46 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database