0

DALI potentiometer

No longer available

Specification
Item no.
Room
Quantity
EAN
PU
PS
2018 00
4010337023449
-
-

Price system (PS) not equal to 1, 14 = reduced discount.

No longer available. Not deliverable since 01/2025.


Note: For legal reasons, some products are not available in certain countries.


Successor item:

EAN 4010337023449
Item no. 2018 00PU -
PS -

Price system (PS) not equal to 1, 14 = reduced discount.

No longer available. Not deliverable since 01/2025.


Note: For legal reasons, some products are not available in certain countries.


Successor item:

Necessary accessories

Optional accessories

Features

  • Switching and brightness adjustment for lights with a DALI interface.
  • To generate the DALI voltage, a DALI power supply or a DALI potentiometer with an integrated power supply unit that conforms to the DALI specifications (DIN IEC 60926) is required.
  • Can be operated simultaneously from several control points. Communication is via Broadcast.
  • A basic brightness or a switch-on brightness can be stored.

Technical data

Current consumptionmax. 2 mA
Installation depth32 mm
Single-wire connectionMax. 4 mm²
Ambient temperature-5 °C to +45 °C

Notes

  • When selecting the DALI power supply, the number of DALI devices and the DALI potentiometer (always counts as 1 device) must be factored in.

More links

DALI light control
More

Data sheet

Advertisement text

DALI potentiometer, DALI potentiometer with integrated power supply unit

Operating instructions.

Item no. 2018 00 2028 00

PDF, 844.46 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database