0

Pushbutton sensor 2, 1-gang 24 V zero-voltage with inscription space

Specification
Item no.
Room
Quantity
EAN
PU
PS
clear / pure white glossy
2001 100
4010337047988
1
stainless steel
2001 600
4010337020356
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

clear / pure white glossy
EAN 4010337047988
Item no. 2001 100PU 1
PS
stainless steel
EAN 4010337020356
Item no. 2001 600PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Optional accessories

Features

Pushbutton sensor 2 for connection to 24 V control systems

  • Rocker with two red LEDs for status display.
  • Safeguarded from disassembly because it is screw-fastened.
  • Backlighting.
  • Connection of two buttons, two LEDs and backlighting using terminal block on the rear.

Technical data

Rated voltage of each push buttonAC/DC 24 V SELV
Load capacity of each push buttonmax. 20 mA
Rated voltage of each LEDDC 24 V SELV
Load capacity of each LED1 mA
Connection2 x terminal block, 9-pole
Connection cross section0.4 to 0.8 mm single-wire
Installation depth25 mm
Ambient temperature-5 °C to +45 °C

Notes

  • Suitable for SELV circuits only.
  • Can also be connected to be illuminated.
  • Professional inscription by the Gira inscription servicewww.beschriftung.gira.de.

Scope of delivery

  • Plain inscription labels included.
Datenblatt

Ausschreibungstexte

Pushbutton sensor 2, 24 V zero-voltage with inscription space

EC Declaration of conformity

Item no. 2001 100 2001 600 2003 100 2003 600

PDF, 127.99 KB

Download
Touch sensor 2, 24 V potential-free, single and triple

Operating instructions.

Item no. 2001 .. 2003 ..

PDF, 89.82 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database
Create an inscription for your Gira products online

Here, you can design an inscription for your Gira product and order it from us in just four steps. First select your product. Then enter your chosen text and decide how it will look. You can preview your design and view it as a PDF document. Lastly, order the inscription you have designed via our convenient online service.

Go to inscriptions