LED signal light 230 V~ System 55
red / green
1171 00
4010337049289
1
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Optional accessories
Rocker switch / Rocker button
Features
The signal light can be used for simple signalling for treatment rooms, conference rooms, and hotel rooms, for example. The full insert surface of 55 x 55 mm is evenly illuminated, divided into the upper half for the colour red, and the lower half for the colour green. Both halves can be activated separately, e.g. by using a series switch.
Technical data
| Rated voltage | AC 230 V, 50 Hz |
| Power consumption | 1.0 W/5.6 VA |
| Light intensity |
| red | 0.1 cd |
| green | 0.3 cd |
| Installation depth | 30 mm |
| Connection cross section |
| maximum | 2.5 mm² |
| Ambient temperature | 0 °C to +40 °C |
|
| Dimensions
Insert area | W 55 x H 55 mm |
Scope of delivery
Two inscription labels "Bitte warten" / "Bitte eintreten" and "Do not disturb" / "Make up room" are included.
Revit Datei für BIM (Building Information Modeling)
Item no. 117100
RFA, 568 KB
IFC Datei für BIM (Building Information Modeling)
Item no. 117100
IFC, 27.24 KB
LED signal light / LED orientation light
Operating instructions
Operating manual.
Item no. 1169 00
1171 00
1171 ..
PDF, 458.15 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database