No longer available

Price system (PS) not equal to 1, 14 = reduced discount.
No longer available. Not deliverable since 05/2026.
Note: For legal reasons, some products are not available in certain countries.
Successor item:
Price system (PS) not equal to 1, 14 = reduced discount.
No longer available. Not deliverable since 05/2026.
Note: For legal reasons, some products are not available in certain countries.
Successor item:
| Wind transmitter | |
| Material of the transmitter and cup anemometer | Plastic (ABS), black |
| Cup diameter | Dia. 134, H 160 |
| Ambient temperature | -20 °C to +55 °C |
| Connection cable | JY-ST-Y 2 x 0.6 mm², length 3 m (can be extended to max. 50 m) |
| Protection class | IP55 |
| Evaluation unit | |
| Wind warning range | 3.3 to 24.5 m/s, can be set to one of 8 levels |
| Switching contact | Relay with zero-voltage NO contact |
| Load capacity | max. 2 A |
| Operating voltage | AC 230?V |
| Protection class | IP20 |
| Dimensions | |
| W x H x D | 110 mm x 99 mm x 38 mm |