0

Data cap insert for high-end speaker plug connector WBT (+/-)

Specification
Item no.
Room
Quantity
EAN
PU
PS
0091 00
4010337091004
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

EAN 4010337091004
Item no. 0091 00PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Features

  • For the professional connection of speaker cables up to max. 10 mm² using sub-terminals under screw nuts or with 4 mm banana plugs.

Technical data

MaterialOFC copper with 24 carat gold plating
Contact resistance
Clamp fastening≤ 0.1 mΩ
Standard banana plug≤ 0.15 mΩ
Data sheet

Advertisement text

Data cap insert for high-end speaker plug connector WBT (+/-)

EC Declaration of conformity

Item no. 0091 00

PDF, 148.25 KB

Download
Inserts for Data Caps

Operating instructions.

Item no. 0039 00 0047 00 0048 00 0049 00 0050 00 0052 00 0053 00 0055 00 0058 00 0059 00 0064 00 0088 00 0089 00 0090 00 0091 00 0092 00 0093 00 0732 00

PDF, 126.68 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database