Combination with System 3000 operating top unit, 2-gang
Switching of two independent outputs.
Time function for output a2 can be adjusted.
Combination with System 3000 operating top unit
Output a2 switches as a function of output a1, e.g. to switch on a fan depending on the lighting and switch it off with a delay.
Switch-on delay for output a2 can be adjusted.
Delay time for output a2 can be adjusted.
Combination with RF operating top unit, 1-gang / 2-gang for KNX
Switching actuator channel, 1-gang.
Sensor channel, 1-gang or 2-gang.
Local control of System 3000 insert possible.
Wireless control of other devices for KNX possible as a sensor.
Insert function selection: NO/NC operation, staircase function with switch-off pre-warning, scene function (16 scenes), blocking function, time delays. Auxiliary input can be used as an additional operating point for the System 3000 insert or for wireless control of other KNX devices as a sensor.
Technical data
Rated voltage
AC 230 V, 50/60 Hz
Standby
0.1 to 0.5 W
Ohmic switching current
10 A (AC1)
Connected load at 25 °C per output
HV LED lamps
typically 400 W
Compact fluorescent lamp
typically 500 W
Light bulbs
1500 W
HV halogen lamps
1500 W
Tronic transformers
1000 W
Wound electronic transformer
625 VA
Fluorescent lamps, uncompensated
750 VA
Switching current for motors
3 A
Capacitive load
580 VA (70 µF)
Output a2
Time function/delay time
without, 1 min, 5 min, 30 min, 60 min
Switch-on delay
without, 3 min
Installation depth
24 mm
Installation
in device box in accordance with DIN 49073
Ambient temperature
-25 °C to +45 °C
Notes
In combination with a motion detector top unit Standard, operating top unit Memory, blind timer and timer Display or blind timer and timer BT, the relay switching insert, 2-gang behaves the same way as with an operating top unit.
In the event of movement and in combination with a motion detector top unit Komfort BT or presence and motion detector 360° top unit BT, output a1 switches on depending on brightness and output a2 regardless of brightness and with a delay.
If the ambient temperature is higher than 25 °C, the connected load must be reduced.