0

Analogue actuator, 4-gang for KNX

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
DRA
1022 00
385.77
4010337010708
1
26

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Discontinued item. Available until 06/2026.

DRA
EAN 4010337010708
Item no. 1022 00PU 1
GBP 385.77PS 26

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Discontinued item. Available until 06/2026.

Necessary accessories

Features

  • Analogue actuator, 4-gang DRA with integrated bus coupler converts KNX telegrams (1-byte and 2-byte) into analogue output signals.
  • These analogue output signals enable heating, air conditioning and ventilation actuators to adapt their initial parameters based on bus information, and to participate in control processes.
  • Voltage outputs with short-circuit protection.
  • The initial state is indicated by the status LED.
  • The initial parameters can be restrained.
  • Switch off outputs not required.
  • The four outputs are parameterised to voltage or current signals by the software.

Technical data

KNX mediumTP256
Number of outputs4
Rated voltageAC 24 V
Connections
KNXConnection and junction terminal
Power supplyScrew terminals
OutputsScrew terminals
Current signals at the output
0 to 20 mALoad ≤ 500 Ω
4 to 20 mALoad ≤ 500 Ω
Voltage signals at the output
0 to 1 VLoad ≥ 1 kΩ
0 to 10 VLoad ≥ 1 kΩ
Connection cross sectionMax. 4 mm²
Ambient temperature-5 °C to +45 °C

Notes

  • Only while stocks last.

Scope of delivery

  • Connection and junction terminal for KNX included with delivery.

Dimensions

Modular widths (MW)4
Datenblatt


Ausschreibungstexte


Revit Datei für BIM (Building Information Modeling)


Item no. 102200

RFA, 476 KB

Download
IFC Datei für BIM (Building Information Modeling)


Item no. 102200

IFC, 163.13 KB

Download
4-channel analog actuator
Technical documentation

Technical documentation.

Item no. 1022 00

PDF, 113.44 KB

Download
4-channel analog actuator
Operating instructions

Operating instructions.

Item no. 1022 00

PDF, 770.27 KB

Download
Analogue actuator, 4-gang
Product database

Product database from ETS3

Item no. 1022 00

VD3, 249.11 KB

Download
DWG drawing
download_doc_types.11

Drawings of KNX actors in DWG format.

ZIP, 3.05 MB

Download
ePlan macros
download_doc_types.11

ePlan macros of KNX actuators.

ZIP, 2.14 MB

Download
PSTI Statement of Compliance
PSTI Statement of Compliance

PDF, 280.01 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database