0

Bus coupler 3 insert with connection for external sensor for KNX

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
2009 00
64.17
4010337082194
1/5
06

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

EAN 4010337082194
Item no. 2009 00PU 1/5
GBP 64.17PS 06

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Features

  • The bus coupler 3 establishes the connection between the KNX system and an application module for KNX.
  • The combination of the bus coupler 3 and an application module produces a functional unit.
  • In the ETS project, this unit is configured in the form of the application program of the application module.
  • A temperature sensor can additionally be connected to the bus coupler 3 with external sensor. This enables a room temperature controller to record the temperature at an additional measuring point.

Technical data

KNX mediumTP256
KNX connectionConnection and junction terminal
Protection classIII
Installation depth25 mm
Ambient temperature-25 °C to +55 °C

Notes

  • The remote sensor functionsonlyin combination with a pushbutton sensor 3 Plus.

Scope of delivery

  • Connection and junction terminal for KNX included with delivery.
Datenblatt

Ausschreibungstexte

Revit Datei für BIM (Building Information Modeling)

Item no. 200900

RFA, 520 KB

Download
IFC Datei für BIM (Building Information Modeling)

Item no. 200900

IFC, 20.95 KB

Download
Bus coupler 3, Bus coupler 3 external sensor

Operating instructions.

Item no. 2008 00 2009 00

PDF, 782.05 KB

Download
Bus coupler 3, Bus coupler 3 external sensor

Technical documentation.

Item no. 2008 00 2009 00

PDF, 1.15 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database