0

Remote sensor

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
black
1493 00
28.76
4010337040163
1
02

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

black
EAN 4010337040163
Item no. 1493 00PU 1
GBP 28.76PS 02

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Features

  • Remote sensor with 4 m supply cable (2 x 0.5 mm²), can be extended to 50 m.
  • Sensor in plastic cap with 7.8 mm diameter and 20 mm length.

Notes

  • Install remote sensor in empty pipe in the floor.
Data sheet

Advertisement text

Remote sensor

Operating instructions.

Item no. 1493 00

PDF, 138.62 KB

Download
Remote sensor

EC Declaration of conformity

Item no. 1493 00

PDF, 137.72 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database