Electronic potentiometer insert for 1 – 10 V control input Switching function
0309 00
50.75
4010337309000
1/5
02
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Features
Electronic potentiometer with switching function for electronic ballasts or Tronic transformers with 1 – 10 V control input. Pressing the operating button switches the electronic ballasts on and off. Rotating adjusts the brightness. Basic brightness can be set. Short-circuit protection of the switching contact by integrated fine fuse.
Technical data
| Rated voltage | AC 230 V, 50/60 Hz |
| 1 – 10 V interface |
| Control voltage | 0.7 to 12 V |
| Control current | max. 50 mA |
| Switching current |
| Ohmic | 6 A |
| Installation depth | 32 mm |
| Ambient temperature | +5 °C to +25 °C |
Scope of delivery
Fuse is included with delivery.
Electronic potentiometer insert for 1-10 V control input, switching function
Operating instructions
Operating instructions.
Item no. 0309 00
PDF, 1.2 MB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database