0

System 3000 motion detector top unit 1.10 m Komfort BT System 55

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
cream white glossy
5374 01
118.07
4010337048336
1/5
02
pure white glossy
5374 03
118.07
4010337048459
1/5
02
colour aluminium (lacquered)
5374 26
125.04
4010337048992
1/5
02
pure white matt
5374 27
118.07
4010337049517
1/5
02
anthracite
5374 28
120.77
4010337049524
1/5
02
black matt (lacquered)
5374 005
125.04
4010337049531
1/5
02
grey matt (lacquered)
5374 015
125.04
4010337087281
1/5
02
stainless steel (lacquered)
5374 600
132.76
4010337049548
1/5
02

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

cream white glossy
EAN 4010337048336
Item no. 5374 01PU 1/5
GBP 118.07PS 02
pure white glossy
EAN 4010337048459
Item no. 5374 03PU 1/5
GBP 118.07PS 02
colour aluminium (lacquered)
EAN 4010337048992
Item no. 5374 26PU 1/5
GBP 125.04PS 02
pure white matt
EAN 4010337049517
Item no. 5374 27PU 1/5
GBP 118.07PS 02
anthracite
EAN 4010337049524
Item no. 5374 28PU 1/5
GBP 120.77PS 02
black matt (lacquered)
EAN 4010337049531
Item no. 5374 005PU 1/5
GBP 125.04PS 02
grey matt (lacquered)
EAN 4010337087281
Item no. 5374 015PU 1/5
GBP 125.04PS 02
stainless steel (lacquered)
EAN 4010337049548
Item no. 5374 600PU 1/5
GBP 132.76PS 02

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Features

  • Automatic switching of lighting, depending on the movement of heat and ambient brightness.
  • Operation with System 3000 switching or dimming insert or 3-wire auxiliary insert.
  • Expansion of the detection range in combination with the 3-wire auxiliary insert.
  • If a System 3000 auxiliary insert with operating top unit or mechanical button is connected to the main unit, the lighting can be switched on or dimmed for the duration of the delay time.
  • Device facilitates manual switchover between automatic, always-on and always-off.

With System 3000 switching insert

  • Short-term operation

With System 3000 dimming insert

  • Switch on with the last brightness set, or a saved switch-on brightness.
  • The switch-on brightness can only be saved permanently via the System 3000 auxiliary insert with operating top unit.
  • Basic light function.
  • Night light function.

Functions with the Gira System 3000 app

  • Set the brightness threshold.
  • Individually adjustable sensitivity of the two sensors (0, 25, 50, 75, 100 %).
  • Set the delay time.
  • Override functions: Automatic mode, permanently on/off, time-limited on/off for 0.5 to 5 hours.
  • Presence simulation.
  • Switch-off pre-warning.
  • Day mode.
  • Walking test.
  • Time-switch function.
  • Alarm function.

Technical data

Angle of detection180°
Brightness value
adjustableapprox. 5 to 500 lx
fixedDay mode
Sensitivity0, 25, 50, 75, 100%
Protection class
System 55, Gira F100IP20
TX_44IP44
Delay time10 s bis 60 min
Mounting height up to 1.10 m
Range of detection forwardsMax. 32 m
Range to each sideMax. 19 m
Transmission powermax. 2.5 mW, class 2
Transmission rangetypically 10 m
Ambient temperature-20 °C to +45 °C

Notes

  • The detection field has a horizontal alignment and may not find a limit when used outdoors. For this reason, ensure that the installation location is suitable for outdoor use or use the 2.20 m motion detector top unit.

Scope of delivery

  • Clip-on panel to limit the detection range is included with delivery.
Data sheet

Advertisement text

Revit file for BIM (Building information modeling)

Item no. 537401

RFA, 456 KB

Download
IFC file for BIM (Building information modeling)

Item no. 537401

IFC, 25.17 KB

Download
Gira Bluetooth app

Operating instructions.

PDF, 1.42 MB

Download
Gira System 3000

System basics

PDF, 9.54 MB

Download
Motion detector top unit 1.10 m / 2,20 m Komfort BT

User manual.

Item no. 5374 .. 5376 ..

PDF, 1.89 MB

Download
System 3000 motion detector top unit 1.10 m Komfort BT

PSTI Statement of Compliance

Item no. 5374 005 5374 01 5374 015 5374 03 5374 26 5374 27 5374 28 5374 65 5374 66 5374 67 5374 70 5374 72 5374 73 5374 74 5374 76 5374 112 5374 600

PDF, 237.22 KB

Download
System 3000 motion detector top unit 1.10 m Komfort BT

EC Declaration of conformity

Item no. 5374 005 5374 01 5374 015 5374 03 5374 26 5374 27 5374 28 5374 65 5374 66 5374 67 5374 70 5374 72 5374 73 5374 74 5374 76 5374 112 5374 600

PDF, 166.17 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database