0

DCS repeater

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
DRA
2572 00
317.49
4010337011125
1
10

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

DRA
EAN 4010337011125
Item no. 2572 00PU 1
GBP 317.49PS 10

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

  • Active component for upgrading a Gira door communication system with an audio and video function.
  • Range extension and increase of the number of devices when using additional control devices.
  • Amplification of the audio and data signals for the door communication system in both directions.

Repeater mode

  • Interconnects two line segments, to double both the number of devices in a video or audio door communication system and the cable range.
  • Important: An additional control device is required to supply the second line segment.

Multi-conversation mode

  • In multi-conversation mode, the complete system is subdivided into several lines (one main line, up to five ancillary lines) interconnected via the DCS repeater.
  • Power is supplied to each line by its own control device.
  • Up to five DCS repeaters can be used in one system in multi-conversation mode.

Technical data

Power supplyvia the 2-wire bus
Connections
2-wire bus IN2 x plug terminal
2-wire bus OUT2 x plug terminal
Memory cardmicroSD card (SDHC) up to max. 32 GB
Ambient temperature-5 °C to +45 °C

Notes

  • Data backupThe configuration of the DCS repeater can be backed up to amicroSD card.
  • Start-upStart-up of the DCS repeater is also possible withouta microSD card.

Scope of delivery

  • The microSD card isnotincluded with delivery.

Dimensions

Modular widths (MW)2

More links

Gira door communication configurator
The Gira door communication system enables systems of different types and sizes: from detached houses and apartment blocks to entire residential complexes. From simple audio and video systems to integration into a computer network. The Gira door communication configurator is a user-friendly online tool that makes the individual configuration of such systems a pleasure for house owners and administrators, but also for tradesmen and other professionals.

More

Data sheet

Advertisement text

Revit file for BIM (Building information modeling)

Item no. 257200

RFA, 348 KB

Download
IFC file for BIM (Building information modeling)

Item no. 257200

IFC, 23.83 KB

Download
DCS repeater

Operating instructions.

Item no. 2572 00

PDF, 671.37 KB

Download
DCS repeater

PSTI Statement of Compliance

Item no. 2572 00

PDF, 279.33 KB

Download
DCS repeater

EC Declaration of conformity

Item no. 2572 00

PDF, 169.13 KB

Download
Gira Door communication system

Basics, planning examples Door communication system Order no. 1736 90

PDF, 5.43 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database